Paralleling Switchgear Application, Design & Configurations

Course Description: Paralleling Switchgear offers many advantages in providing redundancy, efficiency, and flexibility in system architecture. A well-designed Paralleling Switchgear topology will provide the owner with a very robust yet easy-to-operate system. Closed transition transfer eliminates the interruption of power when transferring between Utility and Generator power sources. In this course you will learn about the Sequence of Operation and common system configurations that are utilized in Paralleling Switchgear designs. The course is free of charge.

Objectives: After this course, you will be able to:
1. Define the benefits and reasons for specifying Paralleling Switchgear.
2. Review the basic Sequence of Operation that applies to every paralleling system configuration.
3. Explain the different power transfer types involved when transferring between Utility and Generator power.
4. Describe the (9) common Paralleling Switchgear system configurations and the pros and cons of each system.

Delivery Method: Live

Internal Course Code: ParallelApp

Duration: 1h

HSW Compatible: No

Point of Contact Name: Customer Service

Point of Contact Email: kpscustomerservice@rehlko.com

Accredited Associations

Would you like to be contacted by Rehlko for assistance with a current project?

Let us know and we will have a representative reach out to you!

Rehlko acts as the data controller for all personal data collected through this Learning Portal. AEC Daily acts as a data processor, providing the infrastructure and processing services necessary to operate the system on behalf of Rehlko.
Powered by AEC Daily